Material seal part | Material energizer | Material backup ring | Material spring | Material O-ring | Material other | Min. temp. | Max. temp. | Max. surf. speed | Max. pressure |
---|---|---|---|---|---|---|---|---|---|
SKF ECOWEAR 1000 | 0 | -60 °C | 80 °C | 5 m/s | 400 bar | ||||
G-ECOPUR 54D™ | 0 | -60 °C | 100 °C | 5 m/s | 600 bar | ||||
SKF ECOWEAR 1000 | -1 | -30 °C | 80 °C | 5 m/s | 400 bar | ||||
X-ECOPUR™ | 1 | -30 °C | 100 °C | 5 m/s | 600 bar | ||||
XH-ECOPUR™ | 1 | -30 °C | 100 °C | 5 m/s | 600 bar | ||||
XS-ECOPUR™ | 1 | -30 °C | 100 °C | 5 m/s | 600 bar | ||||
G-ECOPUR 54D™ | 1 | -30 °C | 100 °C | 5 m/s | 600 bar | ||||
X-ECOPUR™ | 0 | -60 °C | 100 °C | 5 m/s | 600 bar | ||||
XH-ECOPUR™ | 0 | -60 °C | 100 °C | 5 m/s | 600 bar | ||||
XS-ECOPUR™ | 0 | -60 °C | 100 °C | 5 m/s | 600 bar |