0%
Faroe
Islands
Space
Program

A Fighting Friction Initiative

The space program that never leaves Earth
Faroe Islands
Faroe
Islands
LocationNorth Atlantic
Population54 000
Number of sheep70 000

HARNESSING MOON ENERGY FROM EARTH

While other nations venture into space to find new resources, this space program has no intention of leaving Earth. We already have endless moon energy right here, in our ocean tides. Using underwater kites that fly on tidal streams to generate energy, we’re making the most of the resources we already have.

While other nations venture into space to find new resources, this space program has no intention of leaving Earth. We already have endless moon energy right here, in our ocean tides. Using underwater kites that fly on tidal streams to generate energy, we’re making the most of the resources we already have.

"This space program doesn’t look to the black night sky but to the deep blue sea. The moon’s energy is all around us. It’s called tidal energy and we wish to harness it as part of our goal - 100% renewable electricity by 2030."
Hákun Djurhuus
CEO of the Faroese electricity company Sev

LUNA 12

Luna 12 is the latest tidal kite stationed offshore at the Faroe Islands. Designed to operate with minimal friction, she's optimized to harness maximum energy from the moon.

Compared to other renewable energy sources, tidal energy is predictable, as the moon’s gravitational force on Earth affects the ocean tides in a regular pattern.

With water being ~830 times denser than air, our oceans offer ideal conditions for maximized energy conversion.

9500 kWh

Average moon energy generated per day

Enough to power 200 homes on the Faroe Islands with renewable energy for an entire year.

The technology behind Luna 12

The North Atlantic Ocean may be far from space, but its depths are no less challenging. Deep below the surface, Minesto’s kites fly faster than the stream itself. To withstand pressure, speed, and G-forces, SKF and Minesto have collaboratively developed the most critical parts and solutions for Luna 12: the rudder, turbine, and generator.

A shared mission to make the most of the resources we already have on Earth

HARNESSING MOON ENERGY FROM EARTH

Discover the untapped potential of tidal energy

Discover the untapped potential of tidal energy

Global potential

As tidal energy is accessible to all continents with a coastline, its global potential is immense. Still, this energy source is largely untapped. Discover how we can support you in harnessing predictable and renewable tidal energy, no matter where you are on Earth.

North America

With 396,688 km of coastline, North America holds vast potential for tidal energy. One of the most extreme examples is the Bay of Fundy, which experiences tidal differences of up to 15 meters between high and low tide.

United Kingdom

The nations of the United Kingdom experience some of the most dramatic tidal effects, particularly around the Severn Estuary, located between England and Wales.

Indonesia

This nation, consisting of over 17,000 islands, experiences notable tidal movements. These tidal streams are influenced by the vast network of islands, the shape of the coastline, and its proximity to the equator.

Learn more about the power of the ocean